IESNA:LM-63-2002
[TEST]P1443034
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-39)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-835-U-T4FT-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 80CRI 3500K w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (26) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8042.8
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
604.9 575.9 473.4 462.8 455.0 471.6 524.2 592.6 692.5 788.1 876.6 1001.1 1157.1 1310.5 1495.5 1669.9 1907.5 
2166.1 2367.7 2667.5 3026.9 3431.0 3761.5 4087.6 4428.6 4803.8 5163.2 5346.4 5276.3 4334.8 2387.9 899.4 
348.9 190.2 116.6 67.5 27.2 8.8 8.8 7.9 7.9 7.9 7.9 7.0 6.1 6.1 5.3 4.4 4.4 3.5 3.5 2.6 2.6 2.6 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 580.3 483.0 462.8 455.8 473.4 518.9 594.3 704.8 785.4 874.0 998.5 1150.1 1302.6 1470.1 1658.5 1897.0 2142.4 
2337.0 2643.8 3002.4 3375.8 3722.9 4065.7 4377.8 4744.2 5112.4 5328.0 5257.0 4419.0 2477.3 917.8 377.8 200.7 
121.8 68.4 28.9 9.6 8.8 8.8 8.8 7.9 7.9 7.0 6.1 6.1 5.3 4.4 3.5 3.5 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.0 
604.9 579.4 508.4 450.6 458.5 474.2 518.1 566.3 667.1 749.5 824.9 951.1 1103.6 1254.4 1424.5 1607.7 1855.8 2097.7 
2226.6 2511.5 2834.9 3225.9 3607.2 3977.1 4326.9 4717.0 5156.2 5390.2 5348.2 4695.1 3076.0 1446.4 577.7 304.2 
173.6 96.4 41.2 12.3 12.3 11.4 10.5 9.6 7.9 7.0 6.1 5.3 4.4 3.5 2.6 2.6 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.0 
604.9 582.9 519.8 451.5 458.5 477.7 490.0 557.5 612.7 696.9 789.8 893.3 1012.5 1159.7 1329.8 1521.8 1788.3 2080.2 
2224.8 2452.7 2766.6 3117.2 3512.5 3915.8 4340.9 4819.6 5360.4 5838.2 6030.2 5662.9 4262.9 2500.9 1183.4 
598.7 327.8 175.3 55.2 15.8 14.9 14.0 12.3 10.5 8.8 7.0 5.3 4.4 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 
604.9 580.3 528.6 466.4 461.1 455.8 503.2 524.2 580.3 658.3 733.7 817.9 913.4 1034.4 1212.3 1388.5 1655.0 1977.6 
2212.5 2403.6 2721.0 3119.0 3501.2 3951.7 4426.0 4975.6 5662.9 6493.0 7033.9 6862.9 5753.1 4025.4 2342.3 
1211.5 637.3 309.4 65.7 18.4 18.4 17.5 14.9 12.3 9.6 7.0 5.3 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.0 0.9 0.9 0.0 
604.9 577.7 531.2 473.4 463.7 458.5 506.7 533.9 578.6 653.9 720.6 806.5 907.3 1020.4 1151.9 1377.1 1638.4 2003.0 
2231.8 2444.0 2739.4 3072.5 3542.4 4013.1 4478.6 5043.1 5719.8 6588.6 7117.1 6840.1 5626.0 3919.3 2305.5 
1140.5 597.8 291.9 57.0 18.4 18.4 17.5 14.9 12.3 9.6 7.0 5.3 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 
604.9 574.2 523.3 490.0 476.0 470.7 507.6 526.0 582.9 635.5 684.6 750.4 850.3 946.7 1083.5 1305.3 1554.2 1852.3 
2107.4 2390.5 2715.7 3125.1 3563.4 3971.0 4360.2 4827.5 5313.1 5906.6 6154.6 5475.3 4040.3 2280.0 996.7 
465.5 244.6 117.5 42.1 21.0 20.2 19.3 15.8 12.3 9.6 7.0 4.4 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 1.8 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 
604.9 593.5 541.7 516.3 504.9 526.0 525.1 534.7 589.1 636.4 692.5 715.3 777.5 865.2 1030.0 1193.1 1407.8 1635.7 
1939.0 2262.5 2562.3 2887.5 3185.6 3446.8 3685.2 3886.0 4046.4 4079.7 3540.6 2266.0 1064.2 490.9 284.9 205.1 
138.5 85.0 42.1 21.9 21.9 20.2 16.7 13.1 9.6 7.0 4.4 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.0 
604.9 600.5 554.0 544.4 549.6 564.5 578.6 607.5 652.2 670.6 675.9 706.5 752.1 836.3 997.6 1115.9 1285.1 1472.7 
1733.9 1911.9 2103.0 2280.0 2437.0 2515.9 2529.9 2532.5 2404.5 2042.5 1340.3 680.2 354.1 238.4 184.1 144.6 
112.2 79.8 37.7 23.7 23.7 21.9 18.4 14.0 10.5 7.0 4.4 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.9 0.9 0.0 
604.9 610.1 575.9 561.9 585.6 616.3 656.6 684.6 729.3 752.1 777.5 812.6 845.9 913.4 1034.4 1151.0 1286.9 1476.2 
1717.3 1925.0 2106.5 2269.5 2364.2 2406.3 2442.2 2357.2 2035.5 1513.0 814.4 419.9 254.2 188.5 147.3 115.7 90.3 
62.2 29.8 23.7 24.5 21.9 18.4 14.9 11.4 7.9 5.3 4.4 3.5 2.6 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.9 0.9 0.0 
604.9 618.0 597.0 563.7 572.4 624.1 649.6 703.0 753.0 779.3 815.2 855.6 916.1 1049.3 1162.4 1322.8 1526.2 1740.9 
1982.0 2238.8 2469.4 2705.2 2887.5 2998.0 2942.8 2678.9 2169.6 1335.1 638.2 298.0 192.9 141.1 101.7 71.9 49.1 
25.4 7.9 5.3 5.3 5.3 4.4 4.4 3.5 2.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 
604.9 618.0 606.6 570.7 584.7 639.0 678.5 741.6 789.8 824.0 855.6 898.5 959.9 1031.8 1129.1 1255.3 1435.0 1634.9 
1830.3 2032.0 2218.7 2381.7 2499.2 2535.1 2433.5 2171.3 1698.0 1064.2 486.5 240.2 155.2 113.1 82.4 53.5 30.7 7.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.9 0.9 0.9 0.9 0.9 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.9 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 
604.9 618.0 603.1 590.0 630.3 657.5 738.1 784.6 852.1 917.8 988.8 1054.6 1120.3 1200.9 1299.1 1428.9 1583.1 
1759.3 1953.1 2127.5 2266.9 2333.5 2321.2 2213.4 1994.3 1686.6 1254.4 758.3 360.3 198.1 140.3 108.7 83.3 61.4 
41.2 20.2 3.5 3.5 3.5 3.5 3.5 2.6 2.6 1.8 1.8 1.8 0.9 1.8 0.9 0.9 1.8 1.8 1.8 0.9 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.9 0.9 0.9 0.9 0.9 0.9 0.9 
0.0 
604.9 619.8 625.9 702.2 706.5 750.4 808.2 899.4 916.1 934.5 953.7 984.4 992.3 1030.9 1040.5 1046.7 1058.9 
1082.6 1087.0 1037.0 955.5 832.8 690.8 540.0 423.4 331.4 268.2 218.3 187.6 164.8 146.4 128.0 109.6 90.3 68.4 39.4 
18.4 17.5 18.4 16.7 14.0 11.4 8.8 6.1 4.4 2.6 2.6 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
604.9 627.6 656.6 646.1 675.9 744.2 786.3 831.9 880.1 883.6 883.6 882.7 863.5 836.3 793.3 753.0 681.1 627.6 
573.3 519.8 465.5 410.3 369.9 338.4 311.2 287.5 268.2 249.0 232.3 214.8 197.2 175.3 149.9 122.7 88.5 45.6 14.9 14.0 
14.9 14.0 12.3 9.6 7.9 5.3 3.5 2.6 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 641.7 665.3 632.0 704.8 742.5 817.9 865.2 874.9 904.7 895.0 847.7 803.8 759.1 707.4 679.4 650.4 620.6 581.2 
543.5 509.3 487.4 467.2 441.8 414.6 391.8 366.4 335.7 312.1 283.1 256.0 226.2 190.2 148.1 101.7 55.2 11.4 11.4 12.3 
12.3 11.4 9.6 7.9 6.1 4.4 2.6 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 648.7 654.8 643.4 722.3 762.6 845.0 888.9 895.9 908.2 915.2 867.0 824.0 792.4 755.6 718.8 680.2 646.1 
614.5 595.2 582.9 584.7 572.4 551.4 523.3 491.8 450.6 415.5 377.8 344.5 313.8 283.1 252.5 212.1 157.8 92.0 8.8 8.8 
10.5 11.4 10.5 9.6 7.9 6.1 5.3 4.4 3.5 2.6 1.8 1.8 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 661.0 659.2 678.5 737.2 835.4 829.3 889.8 937.1 965.1 928.3 905.5 889.8 854.7 806.5 756.5 704.8 655.7 
622.4 597.0 591.7 586.4 576.8 559.3 526.8 495.3 471.6 445.3 419.0 391.0 364.7 334.0 299.8 261.2 207.8 134.1 7.0 7.9 
8.8 9.6 10.5 9.6 8.8 7.0 5.3 4.4 3.5 2.6 1.8 1.8 0.9 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 670.6 645.2 673.2 792.4 818.7 879.2 926.6 981.8 1005.5 980.9 957.3 933.6 906.4 851.2 781.1 716.2 
652.2 600.5 571.5 554.9 535.6 511.9 473.4 448.8 431.3 412.9 398.0 382.2 361.2 342.8 313.8 278.8 237.6 185.0 118.3 5.3 
6.1 7.0 8.8 8.8 8.8 7.9 7.0 6.1 5.3 3.5 3.5 2.6 1.8 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 693.4 632.0 684.6 779.3 845.0 899.4 952.0 1030.0 1009.0 1007.2 991.4 966.9 927.4 866.1 786.3 703.9 
630.3 569.8 540.9 509.3 475.1 442.7 408.5 389.2 371.7 354.1 339.2 325.2 307.7 297.2 267.4 228.8 186.7 149.0 89.4 2.6 
4.4 5.3 7.0 7.0 7.9 7.0 6.1 5.3 4.4 4.4 3.5 2.6 1.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 695.1 644.3 685.5 803.0 838.9 930.1 987.1 1052.8 1035.3 1014.2 992.3 965.1 929.2 874.9 796.8 708.3 
616.3 542.6 503.2 466.4 435.7 398.0 376.1 354.1 334.9 318.2 301.6 291.9 284.9 295.4 258.6 209.5 163.9 121.8 53.5 0.9 
2.6 3.5 5.3 6.1 7.0 7.0 6.1 5.3 5.3 4.4 3.5 2.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
604.9 697.8 653.1 683.8 803.0 831.0 944.1 976.5 1066.8 1039.7 1019.5 999.3 974.8 933.6 878.4 800.3 714.4 
617.1 540.9 500.5 467.2 433.0 395.3 371.7 349.8 330.5 311.2 296.3 287.5 282.3 291.0 239.3 199.9 162.2 121.0 45.6 0.9 
1.8 3.5 5.3 6.1 7.0 7.0 6.1 5.3 5.3 4.4 3.5 2.6 1.8 1.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
